The LM48100Q-Q1 is a single supply, mono, bridge-tied load amplifier with
I2C volume control, ideal for automotive applications. A comprehensive
output fault detection system senses the load conditions, protecting the device during short
circuit events, as well as detecting open circuit conditions.
Operating from a single 5-V supply, the LM48100Q-Q1 delivers 1.3 W of continuous output
power to an 8 Ω load with < 1% THD+N. Flexible power supply requirements allow operation from 3
V to 5.5 V. High power supply rejection ratio (PSRR), 74 dB at 1 kHz, allows the device to operate
in noisy environments without additional power supply conditioning.
The LM48100Q-Q1 features dual audio inputs that can be mixed/multiplexed to the device
output. Each input path has its own independent, 32-step volume control. The mixer, volume control
and device mode select are controlled through an I2C compatible
interface. An open drain FAULT output indicates when a fault has occurred.
Comprehensive output short circuit and thermal overload protection prevent the device from being
damaged during a fault condition.
A low power shutdown mode reduces supply current consumption to 0.01 µA. Superior click
and pop suppression eliminates audible transients on power-up/down and during shutdown. The
LM48100Q-Q1 is available in an 14-pin HTSSOP PowerPAD™ IC
package.
View datasheet View product folder