See datasheet for actual packaging/pinout drawings


350mW Audio Power Amplifier with Shutdown Mode

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM4819MBD/NOPB

The LM4819 is a mono bridged power amplifier that is capable of delivering 350mWRMS output power into a 16Ω load or 300mWRMS output power into an 8Ω load with 10% THD+N from a 5V power supply.

This LM4819MBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4819M. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00