See datasheet for actual packaging/pinout drawings

Package | PIN:

D | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.98
10 - 24 $ 0.87
25 - 99 $ 0.81
100 - 249 $ 0.69
250 - 499 $ 0.64
500 - 749 $ 0.52
750 - 999 $ 0.41
1000 - 9999 $ 0.37
  View datasheet for LM4864MX/NOPB View product folder for LM4864MX/NOPB

Adjust your quantity during checkout

LM4864MX/NOPB-300 mW Audio Power Amplifier with Shutdown Mode

The LM4864 is a bridged audio power amplifier capable of delivering 725mW of continuous average power into an 8Ω load with 1% THD+N from a 5V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power from a low supply voltage while requiring a minimal amount of external components. Since the LM4864 does not require output coupling capacitors, bootstrap capacitors or snubber networks, it is optimally suited for low-power portable applications.

The LM4864 features an externally controlled, low power consumption shutdown mode, and thermal shutdown protection.

The closed loop response of the unity-gain stable LM4864 can be configured by external gain-setting resistors. The device is available in multiple package types to suit various applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00