See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.95
10 - 24 $ 1.75
25 - 99 $ 1.62
100 - 249 $ 1.41
250 - 499 $ 1.31
500 - 749 $ 1.10
750 - 999 $ 0.90
1000 - 9999 $ 0.82
  View datasheet for LM4865MM/NOPB View product folder for LM4865MM/NOPB

Adjust your quantity during checkout

LM4865MM/NOPB-750mW Audio Power Amplifier with DC Volume Control and Headphone Switch

The LM4865 is a mono bridged audio power amplifier with DC voltage volume control. The LM4865 is capable of delivering 750mW of continuous average power into an 8Ω load with less than 1% THD when powered by a 5V power supply. Switching between bridged speaker mode and headphone (single ended) mode is accomplished using the headphone sense pin. To conserve power in portable applications, the LM4865's micropower shutdown mode (IQ = 0.7µA, typ) is activated when less than 300mV is applied to the DC Vol/SD pin.

Boomer audio power amplifiers are designed specifically to provide high power audio output while maintaining high fidelity. They require few external components and operate on low supply voltages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00