See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM48820TMBD/NOPB-Ground Referenced, Fixed-gain Audio Power Amplifier Evaluation Board

The LM48820 is a ground referenced, fixed-gain audio power amplifier capable of delivering 95mW of continuous average power into a 16Ω; single-ended load, with less than 1% THD+N from a 3V power supply.

This LM488820TMBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM48820TM. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00