See datasheet for actual packaging/pinout drawings


LM4898 Evaluation Module

TI Store Price:

Unit price: $127.26

Texas Instruments LM4898ITLBD

The LM4898 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1 watt of continuous average power to an 8Ù BTL load with less than 1% distortion (THD+N) from a 5VDC power supply. This LM4898ITLBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4898ITL. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00