See datasheet for actual packaging/pinout drawings


1W, Bypass-Capacitor-less Audio Power Amplifier with Internal Selectable Gain

TI Store Price:

Unit price: $149.00

Adjust your quantity during checkout

Texas Instruments LM4906LDBD

The LM4906 is capable of delivering 1W of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a +5V power supply in a small LLP package.

It is the first Texas Instruments Boomer Power Amplifier that does not require an external PSRR bypass capacitor. In addition, no output coupling capacitors or bootstrap capacitors are required which makes the LM4906 ideally suited for cell phone and other low voltage portable applications.

This LM4906LDBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4906LD. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00