See datasheet for actual packaging/pinout drawings


Package | PIN:

DGS | 10


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Stereo 40mW Low Noise Headphone Amplifier with Selectable Capacitive Coupled or OCL Output

TI Store Price:

1 - 9 $ 1.67
10 - 24 $ 1.43
25 - 99 $ 1.41
100 - 249 $ 1.15
250 - 499 $ 1.13
500 - 749 $ 0.95
750 - 999 $ 0.78
1000 - 9999 $ 0.65

Adjust your quantity during checkout

Texas Instruments LM4911MM/NOPB

The LM4911/LM4911Q is an stereo audio power amplifier capable of delivering 40mW per channel of continuous average power into a 16Ω load or 25mW per channel into a 32Ω load at 1% THD+N from a 3V power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. Since the LM4911/LM4911Q does not require bootstrap capacitors or snubber networks, it is optimally suited for low-power portable systems. In addition, the LM4911/LM4911Q may be configured for either single-ended capacitively coupled outputs or for OCL outputs (patent pending).

The LM4911/LM4911Q features a low-power consumption shutdown mode and a power mute mode that allows for faster turn on time with less than 1mV voltage change at outputs on release. Additionally, the LM4911/LM4911Q features an internal thermal shutdown protection mechanism.

The LM4911/LM4911Q is unity gain stable and may be configured with external gain-setting resistors.

A Q-grade version is available for automotive applications. It is AEC-Q100 grade 2 qualified and packaged in a 10–pin MSOP package (LM4911QMM).

Key Specifications

PSRR at 217Hz and 1kHz

65dB (typ)

Output Power at 1kHz with VDD = 2.4V,

1% THD+N into a 16Ω load

25mW (typ)

Output Power at 1kHz with VDD = 3V,

1% THD+N into a 16Ω load

40mW (typ)

Shutdown Current

2.0µA (max)

Output Voltage change on release from

Shutdown VDD = 2.4V, RL = 16Ω (C-Coupled)

1mV (max)

Mute Current

100µA (max)

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00