See datasheet for actual packaging/pinout drawings

Package | PIN:

NHK | 14

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.59
10 - 24 $ 2.32
25 - 99 $ 2.15
100 - 249 $ 1.87
250 - 499 $ 1.73
500 - 749 $ 1.45
750 - 999 $ 1.19
1000 - 9999 $ 1.09
  View datasheet for LM4917SD/NOPB View product folder for LM4917SD/NOPB

Adjust your quantity during checkout

LM4917SD/NOPB-LM4917 Ground-Referenced, 95mW Stereo Headphone Amplifier

The LM4917 is a stereo, output capacitor-less headphone amplifier capable of delivering 95mW of continuous average power into a 16Ω load with less than 1% THD+N from a single 3V power supply.

The LM4917 provides high quality audio reproduction with minimal external components. A ground referenced output eliminates the output coupling capacitors typically required by single-ended loads, reducing component count, cost and board space consumption. This makes the LM4917 ideal for mobile phones and other portable equipment where board space is at a premium. Eliminating the output coupling capacitors also improves low frequency response.

The LM4917 operates from a single 1.4V to 3.6V power supply, features low 0.02% THD+N and 70dB PSRR. Independent right/left channel low-power shutdown controls provide power saving flexibility for mono/stereo applications. Superior click and pop suppression eliminates audible transients during start up and shutdown. Short circuit and thermal overload protection protects the device during fault conditions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00