The LM4923 is a fully differential audio power amplifier that is capable of delivering 1.1 watt of continuous average power to an 8Ω BTL load with less than 1% distortion (THD+N) from a 5VDC power supply.
This LM4923LQBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4923LQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.