See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGQ | 8

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

LM4927SD/NOPB


2.5 Watt Fully Differential Audio Power Amplifier With Shutdown

TI Store Price:

 
 
Qty.Price
1 - 9 $ 1.38
10 - 24 $ 1.24
25 - 99 $ 1.15
100 - 249 $ 1.00
250 - 499 $ 0.92
500 - 749 $ 0.78
750 - 999 $ 0.64
1000 - 9999 $ 0.58

Adjust your quantity during checkout

Texas Instruments LM4927SD/NOPB

The LM4927 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 2.5 watts of continuous average power to a 4Ω load with less than 10% distortion (THD+N) from a 5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4927 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other low voltage applications where minimal power consumption is a primary requirement.

The LM4927 features a low-power consumption shutdown mode. To facilitate this, Shutdown may be enabled by logic low. Additionally, the LM4927 features an internal thermal shutdown protection mechanism.

The LM4927 contains advanced pop & click circuitry which eliminates noises which would otherwise occur during turn-on and turn-off transitions.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00