See datasheet for actual packaging/pinout drawings


Package | PIN:

YZR | 42


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Audio Subsystem with Mono High Efficiency Loudspeaker and Stereo Headphone Amplifiers

TI Store Price:

1 - 9 $ 9.65
10 - 24 $ 8.71
25 - 99 $ 8.00
100 - 249 $ 7.17
250 - 499 $ 6.62
500 - 749 $ 5.83
750 - 999 $ 5.16
1000 - 9999 $ 4.48

Adjust your quantity during checkout

Texas Instruments LM4931ITL/NOPB

The LM4931 is an integrated audio subsystem that supports voice and digital audio functions. The LM4931 includes a high quality stereo DAC, voice band codec, a stereo headphone amplifier and a high-power high efficiency mono speaker amplifier. It is primarily designed for demanding applications in mobile phones and other portable devices.

The LM4931 features an I2S serial interface for full range audio, a 16-bit PCM bi-directional serial interface for the voice band codec and an I2C/SPI compatible interface for control. The full range music path features an SNR of 86dB with an 18-bit 48kHz input. The headphone amplifier delivers at least 26mWRMS to a 32Ω single-ended stereo load with less than 1% distortion (THD+N) when AVDD = 3.3VDC. The mono speaker amplifier delivers up to 570mWRMS into an 8Ω load with less than 1% distortion when AVDD = 3.3VDC.

The LM4931 employs advanced techniques to reduce power consumption, to reduce controller overhead, and to eliminate click and pop. Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. It is therefore ideally suited for mobile phone and other low voltage applications where minimal power consumption, PCB area, and cost are primary requirements.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00