See datasheet for actual packaging/pinout drawings

Package | PIN:

YPG | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.07
10 - 24 $ 5.46
25 - 99 $ 5.10
100 - 249 $ 4.58
250 - 499 $ 4.27
500 - 749 $ 3.72
750 - 999 $ 3.22
1000 - 9999 $ 3.15
  View datasheet for LM49321RL/NOPB View product folder for LM49321RL/NOPB

Adjust your quantity during checkout

LM49321RL/NOPB-Audio Sub-Sys w/ Stereo DAC Mono Class AB Loudspkr Amp OCL/SE Stereo Headph Output & RF Suppression

The LM49321 is an integrated audio sub-system designed for mono voice, stereo music cell phones connecting to base band processors with mono differential analog voice paths. Operating on a 3.3V supply, it combines a mono speaker amplifier delivering 520mW into an 8Ω load, a stereo headphone amplifier delivering 36mW per channel into a 32Ω load, and a mono earpiece amplifier delivering 55mW into a 32Ω load. The headphone amplifier can be configured for output capacitor-less (OCL) or single-ended (SE) mode. It integrates the audio amplifiers, volume control, mixer, and power management control all into a single package. In addition, the LM49321 routes and mixes the single-ended stereo and differential mono inputs into multiple distinct output modes. The LM49321 features an I2S serial interface for full range audio and an I2C or SPI compatible interface for control. The full range music path features an SNR of 85dB with up to 192kHz playback.

Boomer audio power amplifiers are designed specifically to provide high quality output power with a minimal amount of external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00