See datasheet for actual packaging/pinout drawings

Package | PIN:

YPG | 36

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.09
10 - 24 $ 2.78
25 - 99 $ 2.59
100 - 249 $ 2.27
250 - 499 $ 2.13
500 - 749 $ 1.81
750 - 999 $ 1.53
1000 - 9999 $ 1.46
  View datasheet for LM49352RL/NOPB View product folder for LM49352RL/NOPB

Adjust your quantity during checkout

LM49352RL/NOPB-Mono Class D Audio Codec Subsytem w/ Gnd Referenced Headphone Amps, Earpiece Driver, & Audio DSP

The LM49352 is a high performance mixed signal audio subsystem. The LM49352 includes a high quality stereo DAC, a high quality stereo ADC, a stereo headphone amplifier, which supports True Ground operation, a low EMI Class D loudspeaker amplifier, and an earpiece speaker amplifier. It combines advanced audio processing, conversion, mixing, and amplification in the smallest possible footprint while extending the battery life of feature rich portable devices.

The LM49352 features dual bi-directional I2S or PCM audio interfaces and an I2C compatible interface for control. The stereo DAC path features an SNR of 103dB with 24-bit 48 kHz input. The headphone amplifier delivers 65mWRMS (typ) to a 32Ω single-ended stereo load with less than 1% distortion (THD+N) when HP_VDD = 2.8V. The loudspeaker amplifier delivers up to 970mW into an 8Ω load with less than 1% distortion when LS_VDD = 4.2V.

The LM49352 employs advanced techniques to extend battery life, to reduce controller overhead, to speed development time, and to eliminate click and pop artifacts. Boomer audio power amplifiers are designed specifically for mobile devices and require minimal PCB area and external components.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00