See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.28
10 - 24 $ 2.05
25 - 99 $ 1.91
100 - 249 $ 1.67
250 - 499 $ 1.57
500 - 749 $ 1.33
750 - 999 $ 1.13
1000 - 9999 $ 1.08
  View datasheet for LM4938MH/NOPB View product folder for LM4938MH/NOPB

Adjust your quantity during checkout

LM4938MH/NOPB-Stereo 2W Audio Power Amplifiers with DC Volume Control and Selectable Gain

The LM4938 is a monolithic integrated circuit that provides DC volume control, and stereo bridged audio power amplifiers capable of producing 2W into 4Ω with less than 1.0% THD or 2.2W into 3Ω with less than 1.0% THD.

Boomer audio integrated circuits were designed specifically to provide high quality audio while requiring a minimum amount of external components. The LM4938 incorporates a DC volume control, stereo bridged audio power amplifiers and a selectable gain or bass boost, making it optimally suited for multimedia monitors, portable radios, desktop, and portable computer applications.

The LM4938 features an externally controlled, low-power consumption shutdown mode, and both a power amplifier and headphone mute for maximum system flexibility and performance.

Note 1: When properly mounted to the circuit board, LM4938MH will deliver 2W into 4Ω. See Application Information section for more information.

Note 2: An LM4938MH that has been properly mounted to the circuit board and forced-air cooled will deliver 2.2W into 3Ω.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00