See datasheet for actual packaging/pinout drawings


6W Stereo Audio Power Amplifier

TI Store Price:

Unit price: $99.00

Adjust your quantity during checkout

Texas Instruments LM4940TSBD/NOPB

The LM4940 is a dual audio power amplifier primarily designed for demanding applications in flat panel monitors and TV's. It is capable of delivering 6 watts per channel to a 4Ω load with less than 10% THD+N while operating on a 14.4VDC power supply.

This LM4940TSBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4940TS. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00