See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM4941SDBD/NOPB-LM4941SD Evaluation Board

The LM4941 is a W class AB fully differential audio amplifier in a tiny leadless leadframe package. The LM4941 is designed to meet the demands of portable devices. It is capable of delivering 1.25 Watts of average power to an 8 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.

The LM4941SDBD is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4941SD. It is an easy-to-use stand-alone board that requires power and GND, a differential input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00