See datasheet for actual packaging/pinout drawings

Package | PIN:

YFQ | 9

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.02
10 - 24 $ 0.91
25 - 99 $ 0.84
100 - 249 $ 0.72
250 - 499 $ 0.67
500 - 749 $ 0.54
750 - 999 $ 0.43
1000 - 9999 $ 0.39
  View datasheet for LM4941TM/NOPB View product folder for LM4941TM/NOPB

Adjust your quantity during checkout

LM4941TM/NOPB-1.25 Watt Fully Differential Audio Power Amplifier With RF Suppression and Shutdown

The LM4941 is a fully differential audio power amplifier primarily designed for demanding applications in mobile phones and other portable communication device applications. It is capable of delivering 1.25 watts of continuous average power to a 8Ω load with less than 1% distortion (THD+N) from a 5VDC power supply. The LM4941 does not require output coupling capacitors or bootstrap capacitors, and therefore is ideally suited for mobile phone and other small form factor applications where minimal PCB space is a primary requirement.

The LM4941 also features proprietary internal circuitry that suppresses the coupling of RF signals into the chip. This is important because certain types of RF signals (such as GSM) can couple into audio amplifiers in such a way that part of the signal is heard through the speaker. The RF suppression circuitry in the LM4941 makes it well-suited for portable applications in which strong RF signals generated by an antenna from or a cellular phone or other portable electronic device may couple audibly into the amplifier.

Other features include a low-power consumption shutdown mode, internal thermal shutdown protection, and advanced pop & click circuitry.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00