See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LM4947TLEVAL-Mono Class D and Stereo Audio Subsystem with OCL Headphone Amplifier and National 3D

The LM4947 is an integrated stereo subsystem with a filterless monoClass D speaker amplifier and selectable output low noise headphone amplifier in a 25-bump micro SMD package. The LM4947 also features RF suppression circuitry and TI 3D enhancement. The LM4947 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 1.19W of average power into an 8 ohm load and 87 milliwatts of average power to a32 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.

The LM4947TLEVAL is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4947TL. The evaluation board comes with an I2C card and cable. It is an easy-to-use stand-alone board that requires power and GND, an I2C control signal, aninput signal and anoutput load. Software for the product can be downloaded from TI's website.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00