See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DPR | 10

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

LM4951SD/NOPB


Wide Voltage Range 1.8 Watt Audio Power Amplifier

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.49
10 - 24 $ 2.24
25 - 99 $ 2.09
100 - 249 $ 1.83
250 - 499 $ 1.72
500 - 749 $ 1.46
750 - 999 $ 1.23
1000 - 9999 $ 1.17

Adjust your quantity during checkout

Texas Instruments LM4951SD/NOPB

The LM4951 is an audio power amplifier primarily designed for demanding applications in Portable Handheld devices. It is capable of delivering 1.8W mono BTL to an 8Ω load, continuous average power, with less than 1% distortion (THD+N) from a 7.5VDC power supply.

Boomer audio power amplifiers were designed specifically to provide high quality output power with a minimal amount of external components. The LM4951 does not require bootstrap capacitors, or snubber circuits.

The LM4951 features a low-power consumption active-low shutdown mode. Additionally, the LM4951 features an internal thermal shutdown protection mechanism.

The LM4951 contains advanced click and pop circuitry that eliminates noises which would otherwise occur during turn-on and turn-off transitions.

The LM4951 is unity-gain stable and can be configured by external gain-setting resistors.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00