See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $299.00
 

Adjust your quantity during checkout

LM4961LQBD-Ceramic Speaker Driver

The LM4961 is an audio power amplifier primarily designed for driving Ceramic Speaker for applications in Cell Phone and PDA's. It integrates a boost converter, with variable output voltage, with an audio power amplifier.

It is capable of driving 15Vp-p in BTL mode to 2uF+ 30 ohms load, continuous average power, with less than 1% distortion (THD+N) from a 3.2VDC power supply.

This LM4961LQBD is an evaluation board designed to ease the evaluation and effort during the development of a circuit using the LM4961LQ. It is an easy to use stand-alone board that requires power and GND, an input signal and an output load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00