See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $175.00
 

Adjust your quantity during checkout

LM4985TMEVAL-LM4985 Stereo 135mW Headphone Amp w/Capacitive or OCL Output and Digital Volume Control EVM

The LM4985 is a stereo low noise headphone amplifier in a tiny 0.4mm pitch micro SMD package. The LM4985 is designed to meet the demands of mobile phones and other portable communication devices. It is capable of delivering 135 milliwatts of average power to a 16 ohm load with less than 1% distortion (THD+N) from a 5V DC power supply.

The LM4985TMEVAL is an evaluation board designed to ease evaluation and effort during the development of a circuit using the LM4985TM. The evaluation board comes with an I2C card and cable. It is an easy-to-use stand-alone board that requires power and GND, an I2C control signal, aninput signal and anoutput load.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00