See datasheet for actual packaging/pinout drawings

Package | PIN:

NGT | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.50
10 - 24 $ 3.15
25 - 99 $ 2.93
100 - 249 $ 2.57
250 - 499 $ 2.41
500 - 749 $ 2.05
750 - 999 $ 1.73
1000 - 9999 $ 1.65
  View datasheet for LM5001SD/NOPB View product folder for LM5001SD/NOPB

Adjust your quantity during checkout

LM5001SD/NOPB-3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator

The LM5001 high-voltage switch-mode regulator features all of the functions necessary to implement efficient high-voltage Boost, Flyback, SEPIC and Forward converters, using few external components. This easy-to-use regulator integrates a 75-V N-Channel MOSFET with a 1-A peak current limit. Current mode control provides inherently simple loop compensation and line-voltage feed-forward for superior rejection of input transients. The switching frequency is set with a single resistor and is programmable up to 1.5 MHz. The oscillator can also be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown, undervoltage lockout and remote shutdown capability.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00