See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5007MM/NOPB


9-75V Wide Vin, 500mA Constant On-Time Non-Synchronous Buck Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.03
10 - 24 $ 2.72
25 - 99 $ 2.56
100 - 249 $ 2.23
250 - 499 $ 2.08
500 - 749 $ 1.80
750 - 999 $ 1.53
1000 - 9999 $ 1.30

Adjust your quantity during checkout

Texas Instruments LM5007MM/NOPB

The LM5007 Step Down Switching Regulator features all of the functions needed to implement low cost, efficient, Buck bias regulators. This high voltage regulator contains an 80-V, 0.7-A N-Channel Buck Switch. The device is easy to apply and is provided in the VSSOP-8 and the thermally enhanced WSON-8 packages. The regulator is based on a hysteretic control scheme using an on time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant with load and input voltage variations. The hysteretic control requires no control loop compensation, while providing very fast load transient response. An intelligent current limit is implemented in the LM5007 with forced off time that is inversely proportional to VOUT. This current limiting scheme reduces load current foldback. Additional protection features include: Thermal Shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, and Max Duty Cycle limiter.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00