See datasheet for actual packaging/pinout drawings


Evaluation Board for the LM5008A Wide Vin Constant On-time Buck Switching Regulator

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM5008AEVAL/NOPB

The LM5008AEVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 75V. The circuit delivers load currents to 300 mA, with current limit set at a nominal 440 mA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00