See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NGU | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5008ASD/NOPB


6-95V Wide Vin, 350mA Constant On-Time Non-Synchronous Buck Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.80
10 - 24 $ 2.51
25 - 99 $ 2.37
100 - 249 $ 2.06
250 - 499 $ 1.92
500 - 749 $ 1.66
750 - 999 $ 1.42
1000 - 9999 $ 1.20

Adjust your quantity during checkout

Texas Instruments LM5008ASD/NOPB

The LM5008A device is a functional variant of the LM5008 COT Buck Switching Regulator. The functional differences of the LM5008A are: the minimum input operating voltage is 6 V, the on-time equation is slightly different, and the requirement for a minimum load current is removed.

The LM5008A step-down switching regulator features all of the functions required to implement a low-cost, efficient, Buck bias regulator. This high voltage regulator contains an 100-V N-channel buck switch. The device is easy to implement and is provided in the 8-pin VSSOP and the thermally enhanced 8-pin WSON packages. The regulator is based on a control scheme using an on-time inversely proportional to VIN. This feature allows the operating frequency to remain relatively constant. The control scheme requires no loop compensation. An intelligent current limit is implemented with forced off-time, which is inversely proportional to VOUT. This scheme ensures short-circuit control while providing minimum foldback. Other features include: thermal shutdown, VCC undervoltage lockout, gate drive undervoltage lockout, maximum duty cycle limiter, and a pre-charge switch.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00