See datasheet for actual packaging/pinout drawings


LM5009A 150 mA, 100V Wide Vin Step-Down Switching Regulator Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM5009AEVAL/NOPB

The LM5009AEVAL evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 75V. The circuit delivers load currents to 150 mA, with current limit set at a nominal 260 mA.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00