See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.35
10 - 24 $ 1.21
25 - 99 $ 1.12
100 - 249 $ 0.98
250 - 499 $ 0.90
500 - 749 $ 0.76
750 - 999 $ 0.62
1000 - 9999 $ 0.57
  View datasheet for LM5021MM-2/NOPB View product folder for LM5021MM-2/NOPB

Adjust your quantity during checkout

LM5021MM-2/NOPB-AC-DC Current Mode PWM Controller

The LM5021 off-line pulse width modulation (PWM) controller contains all of the features needed to implement highly efficient off-line single-ended flyback and forward power converters using current-mode control. The LM5021 features include an ultra-low (25 µA) start-up current, which minimizes power losses in the high voltage start-up network. A skip cycle mode reduces power consumption with light loads for energy conserving applications (ENERGY STAR®, CECP, and so forth). Additional features include under-voltage lockout, cycle-by-cycle current limit, hiccup mode overload protection, slope compensation, soft-start and oscillator synchronization capability. This high performance 8-pin IC has total propagation delays less than 100 ns and a 1-MHz capable oscillator that is programmed with a single resistor.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00