See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PW | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5025BMTC/NOPB


Active Clamp Voltage Mode PWM Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.47
10 - 24 $ 3.12
25 - 99 $ 2.93
100 - 249 $ 2.56
250 - 499 $ 2.38
500 - 749 $ 2.06
750 - 999 $ 1.76
1000 - 9999 $ 1.49

Adjust your quantity during checkout

Texas Instruments LM5025BMTC/NOPB

The LM5025B is a functional variant of the LM5025 active clamp PWM controller. The functional differences of the LM5025B are as follows:

  • The maximum PWM duty cycle is limited to less than 75% to reduce voltage stress on the power MOSFETs.
  • The CS2 hiccup mode threshold is increased to 0.5V
  • The CS2 filter discharge device is disabled
  • The VCC regulator continues to operate when the line UVLO is below the threshold of normal operation
  • The VREF regulator is switched off when the line UVLO input falls below the operating threshold
  • The internal 5kΩ COMP pin pull-up resistor is removed

The LM5025B PWM controller contains all of the features necessary to implement power converters utilizing the Active Clamp / Reset technique. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp / reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The two internal compound gate drivers parallel both MOS and Bipolar devices, providing superior gate drive characteristics. This controller is designed for high-speed operation including an oscillator frequency range up to 1MHz and total PWM and current sense propagation delays less than 100ns.

The LM5025B includes a high-voltage start-up regulator that operates over a wide input range of 13V to 100V. Additional features include: Line Under Voltage Lockout (UVLO), softstart, oscillator UP/DOWN sync capability, precision reference and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00