See datasheet for actual packaging/pinout drawings


Package | PIN:

PW | 16


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Active Clamp Current Mode PWM Controller

TI Store Price:

1 - 9 $ 2.92
10 - 24 $ 2.62
25 - 99 $ 2.46
100 - 100 $ 2.15

Adjust your quantity during checkout

Texas Instruments LM5026MTX/NOPB

The LM5026 PWM controller contains all of the features necessary to implement power converters utilizing the active clamp and reset technique with current-mode control. With the active clamp technique, higher efficiencies and greater power densities can be realized compared to conventional catch winding or RDC clamp and reset techniques. Two control outputs are provided, the main power switch control (OUT_A) and the active clamp switch control (OUT_B). The device can be configured to control either a P-Channel or N-Channel clamp switch. The main gate driver features a compound configuration, consisting of both MOS and Bipolar devices, providing superior gate drive characteristics. The LM5026 can be configured to operate with bias voltages over a wide input range of 8 V to 100 V. Additional features include programmable maximum duty cycle, line undervoltage lockout, cycle-by-cycle current limit, hiccup mode fault operation with adjustable timeout delay, PWM slope compensation, soft-start, 1-MHz capable oscillator with synchronization input and output capability, precision reference, and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00