See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00

LM5027MH-EVAL/NOPB-Voltage Mode Active Clamp Controller

The LM5027 evaluation board is designed to provide the design engineer with a fully functional power converter based on the Active Clamp Forward topology to evaluate the LM5027 controller. The evaluation board is provided in an industry standard quarter-brick footprint.

The printed circuit board consists of 6 layers of 2 ounce copper on FR4 material with a total thickness of 0.050 inches.

The unit is designed for continuous operation at rated load at <40°C and a minimum airflow of 200 CFM.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00