Features for the LM5030EVAL
- Internal high voltage start-up regulator
- Single resistor oscillator setting
- Synchroniziable
- Error amplifier
- Precision reference
- Adjustable Softstart
- Dual mode over-current protection
- Slope compensation
- 1.5A peak gate drivers
- Thermal shutdown
Applications:
- Telecommunication power converters
- Industrial power converters
- +42 V Automotive Systems
Description for the LM5030EVAL
LM5030 100 V Push-Pull Current Mode PWM Controller