The LM5035B Half-Bridge Controller/Gate Driver contains all of the features necessary to
implement half-bridge topology power converters using voltage mode control with line voltage
feed-forward.
The LM5035B is a functional variant of the LM5035A half-bridge PWM controller. The
LM5035B provides higher maximum duty cycle and higher start-up regulator output current than the
LM5035A or LM5035. Also, the Synchronous Rectifier drive outputs of the LM5035B are held low in
shutdown modes.
The LM5035, LM5035A, and LM5035B include a floating high-side gate driver, which is
capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers
are capable of 2A peak. An internal high voltage startup regulator is included, along with
programmable line undervoltage lockout (UVLO) and overvoltage protection (OVP). The oscillator is
programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be
synchronized to an external clock. A current sense input and a programmable timer provide
cycle-by-cycle current limit and adjustable hiccup mode overload protection.The differences between
LM5035, LM5035A, LM5035B, and LM5035C are summarized in .
View datasheet View product folder