See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.05
10 - 24 $ 3.64
25 - 99 $ 3.40
100 - 249 $ 3.05
250 - 499 $ 2.85
500 - 749 $ 2.48
750 - 999 $ 2.14
1000 - 9999 $ 2.10
  View datasheet for LM5039MH/NOPB View product folder for LM5039MH/NOPB

Adjust your quantity during checkout

LM5039MH/NOPB-Half-Bridge PWM Controller with Advanced Current Limit

The LM5039 Half-Bridge Controller/Gate Driver contains all of the features necessary to implement half-bridge topology power converters using voltage mode control with line voltage feed-forward. The LM5039 is a functional variant of the LM5035B half-bridge PWM controller, featuring average current limit during an overload event to balance the center-point of the half-bridge capacitor divider. The floating high-side gate driver is capable of operating with supply voltages up to 105V. Both the high-side and low-side gate drivers are capable of 2A peak. An internal high voltage startup regulator is included, along with programmable line undervoltage lockout (UVLO). The oscillator is programmed with a single resistor to frequencies up to 2MHz. The oscillator can also be synchronized to an external clock. A current sense input provides peak cycle-by-cycle and average current limit. Other features include adjustable hiccup mode overload protection, soft-start, revision reference, and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00