See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.85
10 - 24 $ 3.47
25 - 99 $ 3.24
100 - 249 $ 2.90
250 - 499 $ 2.71
500 - 749 $ 2.36
750 - 999 $ 2.04
1000 - 9999 $ 2.00
  View datasheet for LM5045MHX/NOPB View product folder for LM5045MHX/NOPB

Adjust your quantity during checkout

LM5045MHX/NOPB-Full-Bridge PWM Controller with Integrated MOSFET Drivers

The LM5045 PWM controller contains all of the features necessary to implement full-bridge topology power converters using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high-side and low-side gate drivers for the four external bridge MOSFETs plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the leading and trailing edge dead-time between the main and synchronous rectifier control signals. Intelligent start-up of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00