See datasheet for actual packaging/pinout drawings


Package | PIN:

RSG | 28


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


Full-Bridge PWM Controller with Integrated MOSFET Drivers

TI Store Price:

1 - 9 $ 4.31
10 - 24 $ 3.89
25 - 99 $ 3.57
100 - 100 $ 3.20

Adjust your quantity during checkout

Texas Instruments LM5045SQX/NOPB

The LM5045 PWM controller contains all of the features necessary to implement full-bridge topology power converters using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high-side and low-side gate drivers for the four external bridge MOSFETs plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the leading and trailing edge dead-time between the main and synchronous rectifier control signals. Intelligent start-up of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00