See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSG | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5046SQ/NOPB


Phase-Shifted Full-Bridge PWM Controller with Integrated MOSFET Drivers

TI Store Price:

 
 
Qty.Price
1 - 9 $ 4.85
10 - 24 $ 4.38
25 - 99 $ 4.02
100 - 249 $ 3.60
250 - 499 $ 3.33
500 - 749 $ 2.93
750 - 999 $ 2.59
1000 - 9999 $ 2.25

Adjust your quantity during checkout

Texas Instruments LM5046SQ/NOPB

The LM5046 PWM controller contains all of the features necessary to implement a phase-shifted full-bridge topology power converter using either current mode or voltage mode control. This device is intended to operate on the primary side of an isolated DC-DC converter with input voltage up to 100 V. This highly integrated controller-driver provides dual 2-A high- and low-side gate drivers for the four external bridge MOSFETs, plus control signals for the secondary-side synchronous rectifier MOSFETs. External resistors program the dead-time to enable zero-volt switching of the primary FETs. Intelligent startup of the synchronous rectifiers allows monotonic turnon of the power converter even with prebias load conditions. Additional features include cycle-by-cycle current limiting, hiccup mode restart, programmable soft-start, synchronous rectifier soft-start, and a 2-MHz capable oscillator with synchronization capability and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00