See datasheet for actual packaging/pinout drawings

Package | PIN:

PWP | 28

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.28
10 - 24 $ 4.75
25 - 99 $ 4.43
100 - 249 $ 3.98
250 - 499 $ 3.71
500 - 749 $ 3.23
750 - 999 $ 2.80
1000 - 9999 $ 2.74
  View datasheet for LM5056APMHX/NOPB View product folder for LM5056APMHX/NOPB

Adjust your quantity during checkout

LM5056APMHX/NOPB-80-V PMBus Current/Voltage/Power/Temperature Monitor

The LM5056/LM5056A combines high-performance analog and digital technology with a PMBus compliant SMBus™ and I2C interface to accurately measure the electrical operating conditions of systems connected to a backplane power bus. The LM5056/LM5056A continuously supplies real-time power, voltage, current, temperature and fault data to the system management host via the SMBus interface.

The LM5056/LM5056A monitoring block computes both the real time and average values of subsystem operating parameters (VIN, IIN, PIN, VOUT) as well as the peak power. Accurate power averaging is accomplished by averaging the product of the input voltage and current. A black-box (telemetry and fault snapshot) function captures and stores telemetry data and device status in the event of a warning or a fault.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00