Features for the LM5066IEVM-626
- High telemetry accuracy +/-1.25% current measurement and +/-1.75% power measurement accuracy.
- Wide input voltage range: 10V-80V.
- Fully node manager 2.0 and 2.5 compliant with I2C/SMBus interface and PMBus compliant command structure.
- Remote temperature sensing with programmable warning and shutdown thresholds.
Description for the LM5066IEVM-626
The LM5066IEVM-626 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5066I high-performance hot-swap controller with PMBUS compliant SMBUS/I2C interface to accurately measure, protect and control the electrical operating conditions of systems connected to a backplane power bus. The EVM contains header connectors for easy connection to external test and application circuitry.