See datasheet for actual packaging/pinout drawings

Package | PIN:

NHQ | 16

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.76
10 - 24 $ 2.48
25 - 99 $ 2.31
100 - 249 $ 2.03
250 - 499 $ 1.90
500 - 749 $ 1.61
750 - 999 $ 1.36
1000 - 9999 $ 1.30
  View datasheet for LM5070SD-50/NOPB View product folder for LM5070SD-50/NOPB

Adjust your quantity during checkout

LM5070SD-50/NOPB-Integrated Power Over Ethernet PD Interface and PWM Controller

The LM5070 power interface port and pulse width modulation (PWM) controller provides a complete integrated solution for Powered Devices (PD) that connect into Power over Ethernet (PoE) systems. The LM5070 integrates an 80V, 400mA line connection switch and associated control for a fully IEEE 802.3af compliant interface with a full featured current mode pulse width modulator dc-dc converter. All power sequencing requirements between the controller interface and switch mode power supply (SMPS) are integrated into the IC. Two options are available providing either an 80% maximum duty cycle limit with slope compensation (on the –80 suffix) device or a 50% maximum duty cycle limit and no slope compensation on the (–50 suffix) device.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00