See datasheet for actual packaging/pinout drawings

Package | PIN:

DGK | 8

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 2.01
10 - 24 $ 1.80
25 - 99 $ 1.68
100 - 249 $ 1.46
250 - 499 $ 1.35
500 - 749 $ 1.13
750 - 999 $ 0.93
1000 - 9999 $ 0.85
  View datasheet for LM5085MMX/NOPB View product folder for LM5085MMX/NOPB

Adjust your quantity during checkout

LM5085MMX/NOPB-4.5-75V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller

The LM5085 is a high efficiency PFET switching regulator controller that can be used to quickly and easily develop a small, efficient buck regulator for a wide range of applications. This high voltage controller contains a PFET gate driver and a high voltage bias regulator which operates over a wide 4.5-V to 75-V input range. The constant on-time regulation principle requires no loop compensation, simplifies circuit implementation, and results in ultrafast load transient response. The operating frequency remains nearly constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The PFET architecture allows 100% duty cycle operation for a low dropout voltage. Either the RDS(ON) of the PFET or an external sense resistor can be used to sense current for over-current detection.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00