The LM5085 is a high efficiency PFET switching regulator controller that can be used to
quickly and easily develop a small, efficient buck regulator for a wide range of applications. This
high voltage controller contains a PFET gate driver and a high voltage bias regulator which
operates over a wide 4.5-V to 75-V input range. The constant on-time regulation principle requires
no loop compensation, simplifies circuit implementation, and results in ultrafast load transient
response. The operating frequency remains nearly constant with line and load variations due to the
inverse relationship between the input voltage and the on-time. The PFET architecture allows 100%
duty cycle operation for a low dropout voltage. Either the RDS(ON) of the
PFET or an external sense resistor can be used to sense current for over-current
detection.
View datasheet View product folder