See datasheet for actual packaging/pinout drawings


LM5088-1 - Wide Input Range Non-Synchronous Buck Controller with Dithering

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments LM5088MH-1EVAL/NOPB

The LM5085 evaluation board provides the design engineer with a fully functional buck regulator, employing the LM5085 PFET switching controller which uses the constant on-time (COT) operating principle. The evaluation board provides a 5V output over an input range of 5.5V to 55V. The circuit delivers load currents to 4.5A, with current limit set at 7.6A. The board is populated with all components except C5.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00