See datasheet for actual packaging/pinout drawings


Package | PIN:

DGN | 8


ECO Plan:

Green (RoHS & no Sb/Br)


1A High Voltage High-Side and Low-Side Gate Driver

TI Store Price:

1 - 9 $ 2.18
10 - 24 $ 1.88
25 - 99 $ 1.85
100 - 249 $ 1.50
250 - 499 $ 1.48
500 - 749 $ 1.24
750 - 999 $ 1.03
1000 - 9999 $ 0.85

Adjust your quantity during checkout

Texas Instruments LM5101CMY/NOPB

The LM5100A/B/C and LM5101A/B/C high-voltage gate drivers are designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating high-side driver is capable of operating with supply voltages up to 100 V. The A versions provide a full 3-A of gate drive, while the B and C versions provide 2 A and 1 A, respectively. The outputs are independently controlled with CMOS input thresholds (LM5100A/B/C) or TTL input thresholds (LM5101A/B/C).

An integrated high-voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. These devices are available in the standard SOIC-8 pin, SO PowerPAD-8 pin, and the WSON-10 pin packages. The LM5100C and LM5101C are also available in MSOP-PowerPAD-8 package. The LM5101A is also available in WSON-8 pin package.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00