See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

LM5113LLPEVB/NOPB-LM5113 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs Evaluation Module

The LM5113 evaluation board is designed to provide the design engineers with a synchronous buck converter to evaluate the LM5113, a 100V half-bridge enhancement mode Gallium Nitride (GaN) FET driver. The active clamping voltage mode controller LM5025 is used to generate the PWM signals of the buck switch and the synchronous switch.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00