See datasheet for actual packaging/pinout drawings

Package | PIN:

DPR | 10

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.73
10 - 24 $ 3.36
25 - 99 $ 3.13
100 - 249 $ 2.74
250 - 499 $ 2.57
500 - 749 $ 2.18
750 - 999 $ 1.84
1000 - 9999 $ 1.76
  View datasheet for LM5113QDPRRQ1 View product folder for LM5113QDPRRQ1

Adjust your quantity during checkout

LM5113QDPRRQ1-Automotive, 100 V 1.2-A / 5-A, Half-Bridge Gate Driver for Enhancement Mode GaN FETs

The LM5113-Q1 is designed to drive both the high-side and the low-side enhancement mode Gallium Nitride (GaN) FETs or silicon MOSFETs in a synchronous buck, boost, or half bridge configuration for automotive applications. The device has an integrated 100-V bootstrap diode and independent inputs for the high-side and low-side outputs for maximum control flexibility. The high-side bias voltage is internally clamped at 5.2 V, which prevents the gate voltage from exceeding the maximum gate-source voltage rating of enhancement mode GaN FETs. The inputs of the device are TTL-logic compatible, which can withstand input voltages up to 14 V regardless of the VDD voltage. The LM5113-Q1 has split-gate outputs, providing flexibility to adjust the turnon and turnoff strength independently.

In addition, the strong sink capability of the LM5113-Q1 maintains the gate in the low state, preventing unintended turnon during switching. The LM5113-Q1 can operate up to several MHz. The LM5113-Q1 is available in a standard 10-pin WSON package with an exposed pad to aid power dissipation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00