See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

NHQ | 16

Temp:

ECO Plan:

Green (RoHS & no Sb/Br)

LM5115SDX/NOPB


75V, Secondary Side Post Regulator/ Synchronous Buck Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.84
10 - 24 $ 3.45
25 - 99 $ 3.25
100 - 249 $ 2.83
250 - 499 $ 2.64
500 - 749 $ 2.28
750 - 999 $ 1.94
1000 - 9999 $ 1.65

Adjust your quantity during checkout

Texas Instruments LM5115SDX/NOPB

The LM5115 is a versatile switching regulator controller. It has two main application configurations. The first is utilizing the Secondary Side Post Regulation (SSPR) technique to implement multiple output power converters. In the second configuration, it can be used as a standalone synchronous buck controller (Please see for more details). The SSPR technique develops a highly efficient and well regulated auxiliary output from the secondary side switching waveform of an isolated power converter. Regulation of the auxiliary output voltage is achieved by leading edge pulse width modulation (PWM) of the main channel duty cycle. Leading edge modulation is compatible with either current mode or voltage mode control of the main output. The LM5115 drives external high side and low side NMOS power switches configured as a synchronous buck regulator. A current sense amplifier provides overload protection and operates over a wide common mode input range. Additional features include a low dropout (LDO) bias regulator, error amplifier, precision reference, adaptive dead time control of the gate signals and thermal shutdown.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00