See datasheet for actual packaging/pinout drawings


Package | PIN:

PWP | 20


S (-40 to 150)

ECO Plan:

Green (RoHS & no Sb/Br)


6-100V Wide Vin, Current Mode Synchronous Buck Controller

TI Store Price:

1 - 9 $ 5.22
10 - 24 $ 4.71
25 - 99 $ 4.32
100 - 249 $ 3.88
250 - 499 $ 3.58
500 - 749 $ 3.15
750 - 999 $ 2.79
1000 - 9999 $ 2.42

Adjust your quantity during checkout

Texas Instruments LM5116MHX/NOPB

The LM5116 is a synchronous buck controller intended for step-down regulator applications from a high-voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting, and ease-of-loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high-input voltage applications.

The operating frequency is programmable from 50 kHz to 1 MHz. The LM5116 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation, for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current.

Additional features include a high-voltage bias regulator, automatic switch-over to external bias for improved efficiency, thermal shutdown, frequency synchronization, cycle-by-cycle current limit, and adjustable line undervoltage lockout. The device is available in a power enhanced HTSSOP-20 package featuring an exposed die attach pad to aid thermal dissipation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00