See datasheet for actual packaging/pinout drawings

LM5117EVAL/NOPB


LM5117 Wide Vin Synchronous Buck Controller Evaluation Module

TI Store Price:

Unit price: $75.00

Adjust your quantity during checkout

Texas Instruments LM5117EVAL/NOPB

The LM5117 evaluation board provides the design engineer with a fully functional synchronous buck converter based on Emulated Current Mode Control to evaluate the LM5117 controller IC. The evaluation board provides 12V output with a 9A current capability in addition with average output current information. The input voltage ranges from 15V to 55V.

Order SummaryEdit >
UCC27511AQDBVRQ1 (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00