See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PWP | 20

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

LM5117QPMHE/NOPB


Automotive Grade 5.5-65V Wide Vin, Current Mode Synchronous Buck Controller w Analog Current Monitor

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.24
10 - 24 $ 4.72
25 - 99 $ 4.41
100 - 249 $ 3.95
250 - 499 $ 3.69
500 - 749 $ 3.21
750 - 999 $ 2.78
1000 - 9999 $ 2.72

Adjust your quantity during checkout

Texas Instruments LM5117QPMHE/NOPB

The LM5117 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications.

The operating frequency is programmable from 50 kHz to 750 kHz. The LM5117 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A high voltage bias regulator that allows external bias supply further improves efficiency. The LM5117’s unique analog telemetry feature provides average output current information. Additional features include thermal shutdown, frequency synchronization, hiccup mode current limit, and adjustable line undervoltage lockout.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00